Select a different country or region to see content for your location.
United States
02:26:10 GMT+0000 (Coordinated Universal Time)


2213-TVH>N
Self-aligning ball bearing
Self-aligning ball bearing 22..-TVH, plastic cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 31 mm | Width |
Cr | 58.000 N | Basic dynamic load rating, radial |
C0r | 19.200 N | Basic static load rating, radial |
Cur | 1.220 N | Fatigue load limit, radial |
nG | 5.600 1/min | Limiting speed |
nϑr | 6.200 1/min | Reference speed |
≈m | 1,35 kg | Weight |
Mounting dimensions
da min | 74 mm | Minimum diameter shaft shoulder |
Da max | 111 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 106,88 mm | Shoulder diameter outer ring |
d1 | 82,4 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,78 | Dynamic axial load factor |
Y2 | 4,3 | Dynamic axial load factor |
Y0 | 2,91 | Static axial load factor |